Board TypeEvaluation Board
-
FamilyCoolSET™
-
Product NameEVALSF3-ICE3B0365J
|
OPN
|
EVALSF3ICE3B0365JTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 650V avalanche rugged CoolMOS™ with built in switchable Startup Cell
- Active Burst Mode for lowest Standby Power at light load controlled by Feedback signal
- BiCMOS technology provide wide Vcc voltage range
- Fast load jump response in Active Burst Mode
- 67kHz fixed switching frequency
- Auto Restart Mode for Over temperature protection, Over voltage protection, Overload protection, Open
- Loop protection and VCC Undervoltage protection
- Blanking Window for short duration max current
- User defined Soft Start
- Max Duty Cycle 72%
- Propagation delay compensation provide accurate primary current limit
- Frequency jittering for low EMI
Benefits
- Low standby power
- Good EMI performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.