Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALQRS-ICE2QS02G-80W
END OF LIFE
discontinued

EVALQRS-ICE2QS02G-80W

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVALQRS-ICE2QS02G-80W
EVALQRS-ICE2QS02G-80W


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Power Controller (PWM, PFC)

OPN
EVALQRSICE2QS02G80WTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
An 80W board using the quasi-resonant controller IC, ICE2QS02G, ideal for auxiliary converters in devices like LCD TVs. It offers improved system efficiency over all loads and includes adjustable protections. Features like Auto Restart and Latch-off Modes enhance safety. Its design optimizes transformer dimensions and diode values for cost-effectiveness.

Features

  • Quasi-resonant operation
  • Digital frequency reduction with decreasing load
  • Cycle-by-cycle peak current limitation with foldback point correction
  • Built-in digital soft-start
  • Direct current sensing with internal Leading Edge Blanking Time
  • VCC undervoltage protection: IC stop operation, recover with softstart
  • Main undervoltage protection: Block gate and recover with soft start
  • Openloop/Overload protection: Auto Restart with adjustable blanking time and adjustable restart time
  • Output overvoltage protection: Latch-off with adjustable threshold
  • Short-winding protection: Latch-off

Applications

Documents

Design resources

Developer community