Board TypeDemo Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Input TypeAC
-
Output Current4.58 A, 1 A
-
Output Voltage5 V, 12 V
-
Pout max60 W
-
Product NameDEMO_5QSBG_60W1
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationSMPS, Industrial, Power Supplies
-
TopologyFlyback
|
OPN
|
DEMO5QSBG60W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated flyback topology with dual output
- Wide-range input from 85~300V ac
- Output #1: 12V/4.58A
- Output #2: 5V/1A
Benefits
- High efficiency achieved with quasi resonant switching
- Cost-efficient solution offering robust protection against line fault
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.