Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALQRC-ICE2QR2280Z
END OF LIFE
discontinued
RoHS Compliant

EVALQRC-ICE2QR2280Z

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVALQRC-ICE2QR2280Z
EVALQRC-ICE2QR2280Z


Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™
  • Input Type
    AC
  • Iout max
    4 A
  • Isolated
    Yes
  • Output Current max
    4 A
  • Output Voltage
    5 V
  • Product Name
    EVALQRC-ICE2QR2280Z
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
EVALQRCICE2QR2280ZTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The ICE2QR2280Z Evaluation Board, part of the CoolSET®-Q1 series, is a quasi-resonant integrated power IC optimal for LCD monitors and DVD players. It offers lower EMI, superior efficiency, and reduced voltage stress. Its BiCMOS technology enables a wide operation range and lower power consumption, enhancing system efficiency and standby mode operation.

Features

  • Quasi resonant operation
  • Active Burst Mode to reach the lowest standby power requirement <100mW@no load
  • Digital frequency reduction for better overall system efficiency
  • Integrated 800V avalanche rugged CoolMOS® with startup cell
  • Pb-free lead plating; RoHS compliant

Applications

Documents

Design resources

Developer community