EVAL_XDPP1100_Q024_DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationXDPP1100-Q024
-
DescriptionEvaluate Infineon DC/DC digital IC controllers for telecom applications
-
FamilyXDP™ digital power controller
-
Go-wider-BoardNo
-
Input TypeDC
-
QualificationIndustrial
-
Sub ApplicationPower supply, SMSP switch mode, Telecom
-
Target ApplicationPower Supplies
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
EVALXDPP1100Q024DBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital DCDC controller
- State machine based control
- ARM® Cortex™-M0 processor
- 100 MHz 32bit
- 64 kB OTP
- 80 kB ROM
- 64 kB RAM
- Up to 2 MHz max frequency
- Dead-time resolution 1.25 ns
- 50 MHz 11-bit ADC
- PMBus™ and I2C communication
Benefits
- Configurable with GUI
- Allows FW-based customization
- Pre-programmed and configurability
- Excellent dynamic transient
- System housekeeping
- VQFN 4mm x 4mm
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.