EVAL-M3-TS6-665PN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsFridge, Inverter, Fans, GPI, HVAC, Home Appliance
-
Board TypeEvaluation Board
-
FamilyGate Driver, IGBT Discrete
-
Frequency20 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M3 30pin interface connector
-
Pout max270 W
-
Product NameEVAL-M3-TS6-665PN
-
QualificationIndustrial
-
Sub ApplicationBLDC motor drives, Door/gate openers, Fans, Home Appliances, Pumps, Fridge, Inverter
-
Supply Voltage max15 V
-
Target ApplicationMotor Control & Drives, Consumer, Commercial
-
Topology3-Phase Inverter, PFC
|
OPN
|
EVALM3TS6665PNTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage 160~265 VAC
- Maximum 270 W (with heatsink) motor power output
- Power Factor Correction
- On board EMI filter
- Current sensing with single shunt
- Auxiliary power supply 15 V, 3.3 V
- Overcurrent protection
- Sensing of DC-link voltage
- Thermistor output
- PCB is 100 mm × 110 mm
- Two layers with 35 μm copper each
- RoHS compliant
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams