EVAL-M5-IGBT7
Active and preferred

EVAL-M5-IGBT7

650 V TRENCHSTOP™ IGBT 7 T7 evaluation board optimized for GPD / Servo drives and aircon PFC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M5-IGBT7
EVAL-M5-IGBT7
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power max
    6000 W
  • Product Name
    EVAL-M5-IGBT7
  • Qualification
    Industrial
  • Sub Application
    Aircon PFC, Motor inverter
  • Target Application
    Solar Energy Systems, EV Charger, Power Supplies, Industrial Power, Industrial Drives, GPD, Energy Storage
  • Topology
    3-Phase Motor, 3-Phase - 2 Level

OPN
EVALM5IGBT7TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL-M5-IGBT7 is a 3-phase inverter board for motor drive applications, featuring the 7th generation TRENCHSTOP™ IGBT. It requires a control board with the M5 32-pin interface connector, like the XMC DriveCard 4400. This evaluation board supports initial designs with TRENCHSTOP™ IGBT7 in discrete packages, accommodating various TO247 packages with a rated blocking voltage of up to 1200 V.

Features

  • 650 V TRENCHSTOP™ IGBT 7 in TO-247
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload protection
  • Short-circuit hardware protection
  • Overtemperature hardware protection
  • Rugged gate driver technology
Documents

Design resources

Developer community