EVAL_ISO2H823V2.5_B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Interfacesparallel / serial
-
Output Current max0.65 A
-
Output Voltage range2.75 V to 3.6 V
-
Pout max100 W
-
QualificationIndustrial
-
Sub ApplicationIndustrial Digital Outputs, Building Automation, Robotics and Industrial Machinery
-
Supply Voltage range11 V to 30 V
-
Target ApplicationIndustrial automation
| Recommended | ||
|
OPN
|
EVALISO2H823V25BTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Max CPU speed at 48 MHz
- 128 KB Code Flash with ECC
- 8 KB Data Flash with ECC
- 8 KB SRAM with ECC
- 2 High voltage measurement Ios (with HV divider)
- 0.15% Voltage measurement accuracy
- 4 TCPWM blocks
- 1 SCB blocks
- 8 GPIO Pins
- Operating Temperature: -40 to +125°C
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.