EVAL ISO1I811T
Active and preferred

EVAL ISO1I811T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL ISO1I811T
EVAL ISO1I811T
ea.


Product details

  • Board Type
    Reference Board, Demo Board, Evaluation Board
  • Family
    Microcontroller, Sensor
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    PARALLEL AND SERIAL
  • Mounting
    SMD
  • Output Voltage range
    2.85 V to 5.5 V
  • Product Name
    EVAL ISO1I811T
  • Qualification
    Industrial
  • Sub Application
    PLC
  • Supply Voltage range
    9.6 V to 35 V
  • Target Application
    Industrial, Automation

OPN
EVALISO1I811TTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The ISO1I81xT digital input product family is an intelligent system solution offering robust galvanic isolation between the μC on the “control side” and the 24 V factory floor environment, frequently referred to as the "process side"

Features

  • Temperature range up to 135°C tjunction
  • Low temperature drift
  • Superior EMI robustness

Benefits

  • Ideal for highly compact industrial applications
  • Robust over operational lifetime
  • Secure data transfer under very harsh conditions

Applications

Documents

Design resources

Developer community