ApplicationsHigh Side Switch
-
Board TypeReference Board, Demo Board, Evaluation Board
-
FamilyHigh/Low Side Switch
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesPARALLEL
-
MountingSMD
-
Output Current max0.6 A
-
Output Voltage range3 V to 5.5 V
-
Product NameEVAL ISO1H811G
-
QualificationIndustrial
-
Sub ApplicationPLC
-
Supply Voltage range11 V to 35 V
-
Target ApplicationIndustrial, Automation
| Recommended | ||
|
OPN
|
EVALISO1H811GTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Robust galvanic isolation (UL508 and EN 611312 certified) to protect the 3.3 V/5 V control domain of an industrial control system from the harsh 24 V (typ.) process side 8channel highside powerswitching capabilities of up to 1.2 A per channel
- Active current limitation and over temperature protection
- Common diagnostic feedback for overtemperature and for Vbb undervoltage
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.