EVAL-IMM101T-046
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsCompressor, Pumps, Fans
-
Board TypeEvaluation Board
-
FamilyMotor Driver, iMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeAC
-
InterfacesUSB
-
Motor Power max80 W
-
Output Current range0 mA to 350 mA
-
Output Voltage max600 V
-
Product NameEVAL-IMM101T-046
-
QualificationIndustrial
-
Sub ApplicationFans, Compressor, Pumps
-
Supply Voltage range110 V to 230 V
-
Target ApplicationMotor Control & Drives, Industrial, Consumer
-
Topology3-Phase Motor
|
OPN
|
EVAL-IMM101T-046TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3-phase inverter board
- 600 V / 1.26 Ω MOSFET power stage
- Single- or leg shunt current sense
- Sensorless FOC Control
- User programmable script engine
- Integrated protection features
- Isolated on-board PC interface
Benefits
- Run a motor in less than 1 hour!
- Simple setup and easy tuning
- iMOTION™ Solution Designer support
- No coding for motor control
- Online simulation tools available
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.