EVAL_HB_GAN_HYBRID
Product details
-
Board TypeEvaluation Board
-
ConfigurationHalf Bridge Evaluation board
-
FamilyCoolGaN™, Gate Driver
-
Frequency range0.25 MHz to 2 MHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range27 mA to 30 mA
-
Output Voltage range0 V to 450 V
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range0 V to 450 V
-
Target ApplicationIndustrial, datacenter SMPS based on the half-bridge topology (half-bridge topologies for hard and soft switching such as Totem pole PFC, high frequency LLC), Telecom
-
TopologyHalf Bridge
| Recommended | ||||
|
OPN
|
EVALHBGANHYBRIDTOBO2 | EVALHBGANHYBRIDTOBO1 | ||
| Product Status | active and preferred | coming soon | ||
| Infineon Package | N/A | -- | ||
| Package Name | N/A | N/A | ||
| Packing Size | 1 | 1 | ||
| Packing Type | CONTAINER | CONTAINER | ||
| Moisture Level | NA | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
CN
|
- | ||
| Country of Diffusion (CoD) |
CN
|
- | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- Enables testing of GIT & Schottky gates
- Configurable for buck & boost operation
- Configurable for double pulse test setup
- STP provided by interlocking function
- Several bias supply possible
Benefits
- More layout flexibility
- Optimized driving loops
- Reduce BOM for the low-side bias supply
- Cost-effective non isolated HB driving
- System cost reduction savings
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.