EVAL_GD_BDS_GAN
Active and preferred

EVAL_GD_BDS_GAN

Gate driver evaluation board for CoolGaN™ BDS, intended to be used with daughter cards EVAL_IGK048B041S_GaN, EVAL_IGK080B041S_GaN, EVAL_IGK120B041S.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_GD_BDS_GAN
EVAL_GD_BDS_GAN
ea.


Product details

  • Family
    CoolGaN™
  • Input current max
    20 A
  • Input Voltage range
    5 V to 120 V

OPN
EVALGDBDSGANTOBO1
Product Status active and preferred
Infineon Package L
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package L
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
EVAL_GD_BDS_GaN is an evaluation board designed to drive a GaN bidirectional switch (BDS) with drain voltages up to 120 V. It features a single-channel isolated 1EDB7275F gate driver and a connector for attaching different GaN BDS daughter cards. The board lets users choose the gate-drive return path depending on the direction of current flow, making it fit for applications such as e-Fuse, USB‑C PD, smartphones, notebooks, and docking stations.

Features

  • Gate driver for GaN BDS
  • Input voltage range of 5 V to 120 V
  • Max. load current of 20 A
  • Isolated gate driver power supply of 5 V
  • Suited to use with EVAL_IGK120B041S_GaN
  • Suited to use with EVAL_IGK080B041S_GaN
  • Suited to use with EVAL_IGK048B041S_GaN

Benefits

  • Compatible with GaN BDS up to 120 V
  • User-selectable gate drive return path
  • Soft start delay for lower inrush current

Applications

Documents

Design resources

Developer community