EVAL-FFXX00UXTR33T2M
Active
RoHS Compliant

EVAL-FFXX00UXTR33T2M

CoolSiC™ XHP™ 2 gate-driver evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-FFXX00UXTR33T2M
EVAL-FFXX00UXTR33T2M


Product details

  • Applications
    Traction, Hydrogen electrolysis, Medium voltage drives, Wind, Battery energy storage
  • Board Type
    Evaluation Board
  • Dimensions
    210x144
  • Family
    CoolSiC™ MOSFET
  • Frequency
    10 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    LWL
  • Mounting
    THT, Surface Mount (SMD)
  • Output Voltage max
    18 V, 16 V, 15 V
  • Output Voltage min
    -8 V, -5 V, -3 V
  • Pout
    8 W
  • Product Name
    EVAL-FFXX00UXTR33T2MTOBO1
  • Qualification
    Industrial
  • Supply Voltage
    15 V
  • Target Application
    Traction
  • Topology
    Parallelization, Half Bridge

OPN
EVALFFXX00UXTR33T2MTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
CoolSiC™ XHP™ 2 gate driver evaluation board is designed for driving Infineon’s XHP™ 2 power module with voltage ratings up to 3300 V. The evaluation board enables fast-prototyping of parallel and single operation and consists of gate driver board and module adapters.

Features

  • Paralleling up to three power modules
  • PCB suitable for XHP™ 2 power modules
  • Optical interface for input and output
  • Internal gate voltage supply
  • Adapter board with booster stage
  • DESAT detection

Benefits

  • Enables paralleling operation (up to 3)
  • Selective adjustable gate voltages
  • Rapid prototyping
  • Complete kit with driver and adapter
  • Both combinations for 2.2kV and 3.3kV
Documents

Design resources

Diagrams

CoolSiC™ XHP™ 2 gate-driver diagrams 2
CoolSiC™ XHP™ 2 gate-driver diagrams 2
CoolSiC™ XHP™ 2 gate-driver diagrams 2
CoolSiC™ XHP™ 2 gate-driver diagrams

Developer community