EVAL_DRIVE_3PH_PFD7
Active

EVAL_DRIVE_3PH_PFD7

Three-phase inverter power stage with half-bridge gate-driver IC based on CoolMOS™ PFD7, the latest Infineon’s SJ technology with fast body diode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_DRIVE_3PH_PFD7
EVAL_DRIVE_3PH_PFD7
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    CoolMOS™ PFD7
  • Frequency range
    5 kHz to 20 kHz
  • Input Type
    AC
  • Output Current range
    0 A to 0.86 A
  • Output Voltage range
    0 V to 320 V
  • Pout max
    100 W
  • Product Name
    EVAL_DRIVE_3PH_PFD7
  • Qualification
    Standard
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Home Appliances, Pumps, Household, IoT, Motor Control & Drives, Heating, Drives, Power Supplies
  • Topology
    Half Bridge

OPN
EVALDRIVE3PHPFD7TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL_DRIVE_3PH_PFD7 is a complete evaluation board for motor drive applications, with a ready-to-use three-phase inverter power stage featuring a 600V blocking voltage. It enables smooth start and operation of a motor within one hour using inductive sensing. It can be easily interfaced through iMOTION™ Link and KIT_XMC_LINK_SEGGER_V1, which are not included and must be ordered separately.

Features

  • Low BOM count due to the CoolMOS™ PFD7 and latest iMOTION™ algorithm
  • Smooth startup using inductive sensing
  • Best light-load efficiency solution
  • Sensorless field-oriented control (FOC)
  • Ease of use with graphical user interface (GUI)

Benefits

  • High efficiency
  • Cost-effectiveness
  • Simplified design
  • Accelerated time-to-market

Applications

Documents

Design resources

Developer community