Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL_CO2_5V_SENSOR2GO
END OF LIFE
discontinued
RoHS Compliant

EVAL_CO2_5V_SENSOR2GO

END OF LIFE
XENSIV™ PAS CO2 5V Sensor2Go kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_CO2_5V_SENSOR2GO
EVAL_CO2_5V_SENSOR2GO


Product details

  • Applications
    Refrigerator
  • Board Type
    Evaluation Board
  • Family
    CO2 gas sensors
  • Go-wider-Board
    No
  • Interfaces
    I2C, UART and PWM
  • Product Name
    XENSIV™ PAS CO2
  • Supply Voltage range
    3.3 V to 5 V

OPN
EVALCO25VSENSOR2GOTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This Sensor2Go kit features the XENSIV™ PASCO2V15 5V gas sensor, with an EVAL_CO2_5V_MINIBOARD mounted on an evaluation motherboard. Connect it to a PC via Micro-USB and use the dedicated GUI to view real-time CO2 data from multiple kits. The setup makes it easy to evaluate Infineon’s CO2 sensor technology and develop monitoring solutions for a range of ventilation applications.

Features

  • Plug and play via micro-USB cable
  • On-board voltage conversion
  • I²C interface
  • Auto baseline correction feature
  • Pressure correction (user input) feature
  • Integrated signal conditioning
  • Data export feature

Benefits

  • Logging of the sensor history
  • Direct CO2 ead-outs in ppm
  • Simplified evaluation process
  • GUI connectivity to multiple kits
  • Compact & portable design
  • Flexible usage
  • Quick setup and operation
  • Compatibility with various platforms

Applications

Documents

Design resources

Developer community