FamilyMEMS microphones
-
Go-wider-BoardYes
-
Product NameIM69D130
|
OPN
|
EVALAHNBIM69D130V01TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Audio streaming over USB interface
- 48 kHz sampling rate
- 24-bit audio data (stereo)
- Mode switch for toggling between normal mode and low power mode with 4 pre-defined gain configurations
- LEDs indication for the configured gain level in normal mode and low power mode
- Volume unit meter display with on board LEDs
- Powered through Micro-USB
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.