EVAL AHNB ANALOGV01
Active
RoHS Compliant

EVAL AHNB ANALOGV01

Analog XENSIV™ MEMS microphones evaluation board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL AHNB ANALOGV01
EVAL AHNB ANALOGV01
ea.


Product details

  • Family
    MEMS microphones
  • Go-wider-Board
    Yes

OPN
EVALAHNBANALOGV01TOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
The Infineon Audiohub Nano Analogs enables the evaluation of Infineon analog XENSIV™ MEMS microphones. The kit includes an Infineon Audiohub Nano and four analog microphones on flex board. Up to two Infineon analog XENSIV™ MEMS microphones can be connected to the evaluation board in mono or stereo output. The evaluation board provides a USB audio interface to stream audio data from the microphone with any audio recording and editing software.

Features

  • Audio interface for analog XENSIV™ MEMS microphones
  • Audio streaming over USB interface
  • 48 kHz sampling rate
  • 24-bit audio data (stereo)
  • Dynamic range 120dB
  • LED indication for the configured gain level in normal mode and low power mode
  • Volume unit meter display with onboard LEDs
  • Powered through Micro-USB

Applications

Documents

Design resources

Videos

Developer community