EVAL-6EDL04I065PR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyIGBT Discrete, Gate Driver
-
Frequency max25 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current (Sink)-0.375 A
-
Output Current (Source)0.165 A
-
Output Voltage max400 V
-
Product NameEVAL-6EDL04I065PR
-
QualificationIndustrial
-
Supply Voltage max400 V
-
Target ApplicationWashing Machines, Fans, Pumps, Refrigerator, Heat pumps
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
EVAL6EDL04I065PRTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Infineon thin-film-SOI-technology
- Maximum blocking voltage +650 V
- Output current +0.165 A/-0.375 A
- Integrated bootstrap diode
- Separate control for all drivers
- Over current and under voltage detection
- Externally programmable fault clear
- Shut down mode during error conditions
- CMOS and LSTTL compatible input
- Signal interlocking of every phase
Benefits
- Provided space savings & reduced cost
- Integrated over-current protection
- Up to 50% lower level shift losses
- Negative transient voltages up to 100 V
- Small IC package solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.