Board TypeEvaluation Board
-
FamilySmall signal MOSFETs
-
Input TypeDC
-
MountingMounting holes
-
Output Current range0 A to 55 A
-
Output Voltage range44 V to 58 V
-
Pout range0 W to 3000 W
-
Sub ApplicationTelecom / Industrial SMPS
-
Supply Voltage range350 V to 400 V
-
Target ApplicationPower Supplies
-
TopologyLLC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Full digital control
- LLC capacitive mode operation
- MOSFET hard commutation prevention
- GUI parameters setting & monitoring
Benefits
- Peak efficiency >98.4%
- Flat efficiency plot 10-100% load
- Flexible design adjustment (GUI)
- Design tuning (GUI)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.