EVAL_2KW_ZVS_FB_CFD7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC), Gate Driver
-
Frequency range100 kHz to 100 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesNo
-
MountingPCB
-
Output Current range0 A to 37.5 A
-
Output Voltage range45 V to 56 V
-
Pout range0 W to 2000 W
-
Product NameEVAL_2KW_ZVS_FB_CFD7
-
QualificationIndustrial
-
Sub ApplicationHigh Power Battery chargers, Industrial High Power SMPS, Telecom Rectifiers/SMPS
-
Supply Voltage range350 V to 420 V
-
Target ApplicationPower Supplies
-
TopologyZVS
| Recommended | ||
|
OPN
|
EVAL2KWZVSFBCFD7TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Best-in-class high voltage MOSFETs
- Best-in-class low voltage MOSFETs
- Accurate driving scheme
Benefits
- BiC ZVS PSFB topology efficiency
- Optimal use of MOSFET devices
- High power density
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.