EVAL_2K7W_12V_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Frequency range70 kHz to 150 kHz
-
Input Voltage range90 V to 264 V
-
Output Current max225 A
-
Output Voltage max12 V
| Recommended | ||
|
OPN
|
EVAL2K7W12VPSUTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design for complete server PSU
- Bridgeless totem-pole PFC with CoolSiC™
- Half-bridge LLC with CoolMOS™ and OptiMOS™
- Digital PFC and LLC control with XMC™ MCU
Benefits
- Titanium class efficiency (96.11% peak)
- High power density of 54 W/in³
- Responsive fault protection
- Stable output regulation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.