- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
EVAL-2ED2748S01GM1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applications3-Phase Motor Control
-
Board TypeEvaluation Board
-
DescriptionEvaluation board for MOTIX™ 160 V Half Bridge SOI gate driver IC (2ED2748S01G) with 100 V OptiMOS™ Power MOSFET (IPTC015N10NM5) and iMOTION™ MADK (IMC101T)
-
Family100 V OptiMOS™, MOTIX™ Gate Driver
-
Input TypeDC
-
Motor Power max3000 W
-
MountingSurface Mount (SMD)
-
Output Current (Sink)8 A
-
Output Current (Source)4 A
-
Pout max3000 W
-
Product NameEVAL-2ED2748S01GM1
-
QualificationIndustrial
-
Supply Voltage max72 V
-
Target ApplicationMulticopter and drones, Cordless power tool, Battery-powered tool, Micro-inverter-solutions
-
Topology3 phase motor drive
| Recommended | ||
|
OPN
|
EVAL2ED2748S01GM1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Nominal DC input voltage of 72 V
- Maximum 3000 W motor power
- Single shunt for current sensing
- Sensing of DC-link voltage
- +12 V and +3.3 V auxiliary power
- M1 interface with iMOTION™
- 3x 160 V Gate driver: 2ED2748S01G
- 12x 100 V OptiMOS™: IPTC015N10NM5
- 1x iMOTION™: IMC101T
Benefits
- Widest input voltage range ~140 V
- High drive current for parallel switches
- Lower system level BOM cost
- Superior latchup immunity 160 V SOI
- High efficiency control w/ iMotion™
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.