EVAL_2500W_PFC_GAN_A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCoolGaN™
-
Go-wider-BoardNo
-
Input TypeAC
-
Output Voltage range0 V to 390 V
-
Product NameEVAL_2500W_PFC_GAN_A
-
Sub Applicationserver PSU, Telecom rectifiers, datacenter, hyperscale datacenter
-
Supply Voltage range90 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyFull Bridge, PFC
| Recommended | ||
|
OPN
|
EVAL2500WPFCGANATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flat efficiency: >99%
Benefits
- For high efficiency
- For high power density server PSU
- For telecom rectifiers
- High efficiency, low-cost BOM PFC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.