EVAL-1EDR3146HQE-SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL-1EDR3146HQE-SIC
-
Board TypeEvaluation Board
-
Dimensions85 mm x 56 mm x 28 mm
-
FamilyGate Driver
-
Input TypeDC
-
QualificationAEC-Q100
-
Sub ApplicationAEC-Q100
-
Supply Voltage min12.5 V
-
Target ApplicationAutomotive auxiliary systems, DC-DC converter high-voltage, DC-DC converter high-voltage (commercial vehicles), On-board charging (electric commercial vehicles), On-board charging (OBC), EV charging
-
TopologyHalf-Bridge
| Recommended | ||
|
OPN
|
EVAL1EDR3146HQESICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 1EDR3146HQE isolated gate driver ICs
- AIMZH120R060M1T 1200 V SiC MOSFETs
- 2EP130R transformer driver IC
- Secondary ground pin
- Standard, Pin-to-pin package option
Benefits
- Easy measurement and configuration
- On-board power supply
- Half Bridge configuration
- Switches unassembled
- Compatible with the EVAL-DCLink-DPT
- Infineon Modular evaluation platform
- infineon.com/mep
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.