EVAL-1ED3491MX12M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, CoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-1ED3491MX12M
-
QualificationIndustrial
-
Sub ApplicationTelecommunication, Server
-
Supply Voltage range15 V to 16 V
-
Supply Voltage15.5 V
-
Target ApplicationCommercial Air Conditioning, Power Supplies, Induction Heating, Industrial Drives, Solar Energy Systems, EV Charger
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL1ED3491MX12MTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Galvanically isolated power supply for both secondary sides
- Resistors marking for functions
- Flexible single channel gate driver
- ±9 A typ. sink & source peak outp.
- 40 V absolute max. output voltage
- Separate source and sink outputs
- Active Miller clamp
- Precise VCEsat DESAT
- IGBT soft turn-off
- Parameter adj. with ext. resistor:
- Adjustable DESAT filter time
- Adjustable soft-off current level
Benefits
- Over-temperature shut down at 160°C
- Tight IC-to-IC propagation delay
- High common-mode transient immunity
- Suitable for operation up to 125 °C
- Small space-saving
- UL 1577 VISO = 6.84 kV (rms)* / *for 1 s, 5.7 kV (rms) for 1 min
- Enable fast design cycles
- Best-in-class DESAT accuracy
- Enable superior application safety
- Perfect fit for all applications requiring a reliable DESAT protection, benefiting from an active Miller clamp and preferring small PCB space requirements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.