EVAL-1ED3321MC12N
Active and preferred

EVAL-1ED3321MC12N

Evaluation board for EiceDRIVER™ F3 Enhanced with short-circuit protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1ED3321MC12N
EVAL-1ED3321MC12N
ea.


Product details

  • Family
    Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    EVAL-1ED3321MC12N
  • Qualification
    Industrial
  • Topology
    Half Bridge

OPN
EVAL1ED3321MC12NTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
The EVAL-1ED3321MC12N is designed with short-circuit protection enabled gate driver ICs (1ED3321MC12N) for IGBTs, SiC, and Si MOSFETs, preassembled with TRENCHSTOP™ IGBT IKW40N120H3. It is suitable for double-pulse testing and offers active Miller Clamp, soft-off, and separate source/sink outputs. Operating over a wide voltage range in unipolar or bipolar configurations, it ensures tight part-to-part propagation delay matching.

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • Galvanically isolated
  • Precise DESAT with fault output
  • Soft turn-off detection
  • 40 V absolute max. output voltage
  • 85 ns prop. delay w/ 35 ns input
  • High CMTI >300 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • Active Miller Clamp
  • 11 V/12 V UVLO protection

Benefits

  • Single-channel galvanically isolated (coreless transformer) gate driver
  • Pure-PMOS sourcing stage for optimal turn-on efficiency
  • High peak drive strength: +6 A / -8.5 A (typ.)
  • Separate source and sink outputs for independent turn-on/turn-off tuning
  • Integrated protection: DESAT short-circuit, soft-off fault turn-off, active Miller clamp, active shutdown
  • 40 V absolute maximum output supply voltage
  • Fast timing: 85 ns propagation delay (typ.) with tight IC-to-IC matching
  • Very high noise immunity: CMTI > 300 kV/µs
  • DSO-16 wide-body package with 8 mm creepage for PCB/isolation spacing
  • Safety certifications: UL 1577 and reinforced isolation per IEC 60747-17 (VIORM 1767 V)
Documents

Design resources

Diagrams

Diagram-EVAL-1ED3321MC12N
Diagram-EVAL-1ED3321MC12N
Diagram-EVAL-1ED3321MC12N Diagram-EVAL-1ED3321MC12N Diagram-EVAL-1ED3321MC12N

Developer community