DEV_KIT_NGC1081
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Input TypeDC
-
Input Voltage max5 V
-
Target ApplicationBattery formation, Energy Transmission, Heating, Home Appliances, Household, IoT, Medical, Pumps, Relays, Sensor Systems, Air conditioners
-
TopologyIsolated
|
OPN
|
DEVKITNGC1081TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Evaluation board with temperature demo firmware pre-installed
- 5 V USB power supply
- Integrated debugger interface
- Temperature sensing mobile application for download
- SDK packages for both firmware and mobile application development
Benefits
- A quick demo of battery-free sensing applications
- Compatible with Sensor 2Go shields (various sensors from Infineon that can easily be plugged in to the board)
- Easy access to all pins and availability of an antenna specifically designed for testing NFC applications
List of components
- NGC1081: NFC tag-side controller
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.