DEMO_FX20_MIPI_001
Active and preferred
RoHS Compliant

DEMO_FX20_MIPI_001

EZ-USB™ FX20 MIPI to USB 20Gbps solution demo kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_FX20_MIPI_001
DEMO_FX20_MIPI_001
ea.


Product details

  • Board Type
    Demo Board
  • Family
    USB Peripheral Controller
  • Go-wider-Board
    Yes
  • Halogen-free
    Yes
  • Interfaces
    MIPI
  • Qualification
    Industrial
  • Topology
    USB

OPN
DEMOFX20MIPI001TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
EZ-USB™ FX20 MIPI to USB solution demo kit consists of four Raspberry Pi camera connectors supporting 4-lane MIPI CSI-2 Rx data and an Efinix Ti180 FPGA connected to FX20 with DDR memory for frame buffering. It allows total of 16 Gbps data streaming in USB3 Vision or USB Video Class standard.Request samples or additional information here.

Features

  • Raspberry Pi camera connector
  • 4-lane MIPI CSI-2 support
  • USB-C bus-power
  • UVC/U3V FW support
  • USB FS debug port
  • QSE expansion connector

Benefits

  • Quick USB 20 Gbps evaluation
  • Bus-power for standalone operation
  • Easy configuration flash update via USB
  • Easy debugging with virtual COM

List of Components: 

Documents

Design resources

Developer community