Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
DEMO_BCR431U_LVDROP
END OF LIFE
discontinued

DEMO_BCR431U_LVDROP

END OF LIFE
Demoboard with BCR431U low-voltage drop LED driver IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_BCR431U_LVDROP
DEMO_BCR431U_LVDROP


Product details

  • Board Type
    Demo Board
  • Family
    LED strips & signage
  • Go-wider-Board
    No
  • Input Type
    DC
  • Pout max
    0.36 W
  • Product Name
    DEMO_BCR431U_LVDROP
  • Qualification
    Industrial
  • Target Application
    LED Lighting, Lighting

OPN
DEMOBCR431ULVDROPTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's BCR431U is used as an LED driver IC on this LED lighting board driving eight LEDs. It regulates the LED current in standalone operation without any external power transistor. The LED current level is preset to 15mA and can be adjusted via a high-ohmic resistor up to 37mA.

Features

  • Typical 115mV saturation voltage at 15mA
  • Typical input voltage 24V using onboard LEDs
  • Default LED current 15mA (adjustable up to 37mA)
  • Smart over temperature protection

Benefits

  • Very low voltage drop allows to use more LEDs (in a string)
  • Stable output current for homogenous light output
  • Smart overtemperature protection to avoid degradation of LEDs over lifetime

Applications

Documents

Design resources

Developer community