CYW955513EVK-01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConnectivityWi-Fi/Bluetooth
-
DescriptionBluetooth Embedded Audio Evaluation Kit (CYW955513EVK-01) for AIROC™ CYW55513/2/1 1x1 Wi-Fi 6E and Bluetooth® 5.4/Bluetooth Low-Energy Audio Combo IC
-
FamilyWi-Fi 6/6E (802.11ax)
-
Target ApplicationGeneral IoT
| Recommended | ||
|
OPN
|
CYW955513EVK-01 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 192 MHz Arm® Cortex®-M33
- Embedded Bluetooth/BLE Audio support
- Supports Bluetooth stack and profiles
- Supports LC3 Codec
- Bluetooth® Low Energy 5.4 features
- LE Long Range, LE 2Mbps, Adv. Ext.
- +13/+19 Bluetooth Power Amplifiers
- -111.5dBm LE Long-Range Sensitivity
- 2x TDM (I2S/PCM) Audio Interface
- Up to 8-channels of audio
- 8k to 96k sample rates
- 16-, 24- and 32-bit sample widths
Benefits
- Embedded operation offloads host
- Frees up host processor resources
- Supports Bluetooth and BLE Audio
- Low-power operation extends battery life
- 19dBm transmit power extends range
- Best in class sensitivity extends range
- Flexible audio interface
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.