Board TypeEvaluation Board
-
ConnectivityWiFi
-
CoreArm Cortex-R4
-
Go-wider-BoardYes
-
Hardware CompatibilityArduino Uno
-
Input TypeDC
-
Programming/BridgingUSB-UART
-
QualificationConsumer, Industrial
-
Software SupportModusToolbox
-
Target ApplicationWearables, Industrial automation, Home entertainment
-
WiFi Standarda/b/g/n, .ac
| Recommended | ||
|
OPN
|
CYW954907AEVAL1F | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CYW54907 based module
- On-board PCB antenna w/ external option
- Arduino headers for expansion
- Custom GPIO headers
- User switches and LEDs
- Onboard USB Programmer/debugger
- 5V / 12V input via USB or AC adapter
- CYW954907AEVAL1F Evaluation board
- USB Standard-A to Micro-B cable
- Quick Start Guide
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.