CYW943907AEVAL1F
Active and preferred
RoHS Compliant

CYW943907AEVAL1F

CYW943907AEVAL1F Evaluation Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW943907AEVAL1F
CYW943907AEVAL1F
ea.


Product details

  • Board Type
    Evaluation Board
  • Connectivity
    WiFi
  • Core
    Arm Cortex-R4
  • Go-wider-Board
    Yes
  • Hardware Compatibility
    Arduino Uno
  • Input Type
    DC
  • Programming/Bridging
    USB-UART
  • Qualification
    Consumer, Industrial
  • Software Support
    ModusToolbox
  • Target Application
    Home entertainment, Industrial automation, Wearables

OPN
CYW943907AEVAL1F
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The Infineon CYW943907AEVAL1F Evaluation kit enables evaluation and development of single-chip Wi-Fi applications using CYW43907 devices. Based on a module with a 320-MHz Arm® Cortex®-R4 MCU, it offers compact IoT solutions with on-chip interfaces and Arduino compatibility for quick prototyping with off-the-shelf shields.

Features

  • CYW43907 based module
  • On-board PCB antenna w/ external option
  • Arduino headers for expansion
  • Custom GPIO headers
  • User switches and LEDs
  • Onboard USB Programmer/debugger
  • 5V / 12V input via USB or AC adapter
  • CYW943907AEVAL1F Evaluation board
  • USB Standard-A to Micro-B cable
  • Quick Start Guide

Applications

Documents

Design resources

Developer community