Bluetooth StandardBT/BLE 5.4
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memory8Mbit serial flash
-
FamilyAIROC™ CYW20835 Bluetooth® LE System on Chip
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Programmer/DebuggerUSB-UART
-
SensorsNone
-
Software SupportModusToolbox
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CYW920835M2EVB-01 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 60-QFN Bluetooth LE 5.4-compliant MCU
- On-board sensors
- User switches and LEDs
- USB connector for USB-UART bridge
Benefits
- Support fast time-to-market
- Support a wide spectrum of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.