CY8CPROTO-040T-MS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardN/A
-
CapSenseButtons (Hover Touch), Touch over Metal, Liquid Level sensor
-
CoreArm Cortex-M0+
-
DeviceCY8C4046LQI-T452
-
External memoryNone
-
FamilyPSOC™ 4000T Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Programmer/DebuggerOnboard KitProg
-
SensorsCapacitive, Inductive, Liquid Level
-
Software SupportModusToolbox
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CPROTO-040T-MS | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- Capacitive Sensing
- Inductive Sensing
- Liquid level sensing
- Hover touch
- 2 keysTouch-over-Metal board
- 4 keysTouch-over-Metal board
- Ready to be used with custom boards
- on-board programmer
Benefits
- Ready to go solution
- Multiple sensing tech evaluation
- Contactless liquid level sensing
- High resolution liquid level sensing
- Touch interface for metal overlay
- Hover touch to support with airgap
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.