Board TypeEvaluation Board
-
FamilyHX3PD
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
| Recommended | ||
|
OPN
|
CY6611 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- EZ-USB™ HX3PD USB 10Gbps + PD EVK board
- USB PD 3.0 charging for USx1, DSx1
- Four USB-C port (1x US, 3x DS)
- IC: CYUSB4347-BZXC
- Two USB Type-A 10Gbps ports
- Two USB Type-A USB 2.0 ports
- BC 1.2 and Apple charging
Benefits
- USB-C 4 ports and USB-A 4 ports support
- 5 ports USB 10Gbps, 2 ports USB PD 3.0
- Hardware, firmware, tools, documents
- Reference schematics
- PCB design and layout files
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.