CARKIT 8T8R CENTR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaExternal
-
Bandwidth4 GHz
-
Board TypeEvaluation Board
-
CentralizedYes
-
Family77/79 GHz radar sensors
-
Max Detection Range>380 m
-
MotionYes
-
Number of Rx Antennas8
-
Number of Tx Antennas8
-
Point cloudNo (Raw data streaming over coax)
-
QualificationAutomotive
-
Speed [m/s]Yes
-
Target ApplicationFront radar, Corner radar, Imaging radar for AEB, ACC, LCA, Parking
-
Temperature Range-40 to +140°C
|
OPN
|
ADASCARKIT2C0G1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | NA |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | NA |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 8 transmit and 8 receive channels
- Long detection range up to 380m for cars
- 4D radar with 2.5° angular resolution
- 5 Gbps interface for raw ADC data
- Detachable waveguide antenna
- IPX4 water resistance protection
- Software for setup and data output
- Integrated heat sink for cooling
- Serializer for raw data interface
Benefits
- Small form factor 97x84x53 mm³
- Ready for vehicle mounting
- Enables rapid ADAS prototyping
- Ready for drive tests
- Easy to use full radar module
- Centralized proof of concept
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.