Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
BTT6080-1ERL DAUGH BRD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ClassificationISO 26262-ready
-
DiagnosticsCurrent Sense
-
FamilyHigh-side switches, PROFET™ + 24V
-
Operating Temperature range-40 °C to 150 °C
-
PackagePG-TDSO-14
-
QualificationAutomotive
-
RDS (on) (@ Tj = 150°C)150 mΩ
-
RDS (on) (@ Tj = 25°C)75 mΩ
-
Recommended Operating Voltage range8 V to 36 V
| Recommended | |
|
OPN
|
BTT60801ERLDAUGHBRDTOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- One channel devices can be evaluated
- One board for the complete family
- PROFET™ + 24V: Quick Load Changes
Benefits
- Rapid lab pick-and-place solution
- Wide current range evaluation design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.