Board TypeEvaluation Board
-
FamilyPower PROFET™ + 12/24/48V, High-side switches
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 60 V
-
Product NameBTH50015-1LUA, BTH50030-1LUA
-
QualificationAutomotive
-
Sub ApplicationECU power feeds, Power Distribution, Relays, Automotive
-
Supply Voltage range8 V to 60 V
-
Target ApplicationECU power feeds, Power Distribution, Relays, Automotive
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
BOARDBTH500151LUATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- For different kind of loads
- For 24 and 48 V power nets
- Continuous load current up to 35 A
- Output voltage up to 60 V
Benefits
- Designed to replace relays and fuses
- Compatible with XMC1100 Boot Kit
- Compatible with Arduino UNO/DUE
- Quick evaluation of current feedback
- Quick evaluation of protection functions
- Quick evaluation of latch functionality
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.