750V_JFET_KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionThis evaluation board is designed to assess performance of transistors built on Infineon's cutting-edge switches technology, specifically for use in solid-state circuit breaker applications. it is configured in two boards. The first to provide the gate driver with the gate signal and required power. The second is built in a bi-directional common source back-to-back topology, enabling the voltage blocking in both DC and AC operating modes.
-
Dimensions100*180*30 mm
-
FamilyMOSFET
-
Input TypeAC
-
QualificationIndustrial
-
Target ApplicationMotor StarterBattery disconnect switchE-Fuse, AI power, power supply, solid state circuit breaker
-
TopologyContinuous Current Mode (CCM)
| Recommended | ||
|
OPN
|
750VJFETKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Capability of paralleling 2 QDPAK
- Single pulse capability up to 2000 A
- DC and AC operations
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.