Infineon XENSIV™ evaluation Boards - other Boards
Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors
-
On this page
Overview
XENSIV™ sensor 2GO kits are plug-and-measure eval boards, equipped with a sensor, combined with Arm® Cortex®-M0 CPU. All boards provide a complete set of on-board devices, incl. on-board debugger/GUI. Shield2Gos are also equipped with one sensor and come with a ready-to-use Arduino library. Customers can develop their own solutions by combining Shield2Go with My IoT adapters. Our add-ons bridge the gap from magnetic sensor to application design.
Key Features
- Easy start with ready-made kits
- First measurements within minutes
- Extendable system design
- Ready to go for Makers
- Open-source evaluation boards
- Compatible w/ Arduino/Raspberry Pi
- Fast + easy application discovery
Benefits
- Ready to go for evaluation
- Plug and play boards
- Standardized Arduino formfactor
- GUI and code examples
- Free software download
- No extra programming
- All-in-one concept
For evaluation purposes of XENSIV™ industrial current sensors TLI4971 we rely on our proven evaluation concept of Shield2Go and 2GO Kits – therefore the TLI4971 evaluation environment is also offered in two configurations, TLI4971 MS2GO kit version and TLI4971 S2GO Shield version. Our XENSIV™ TLE4971 MS2GO kit for automotive current sensor is a current measurement evaluation tool capable to measure currents in one phase systems up to 25A. The TLE4971 MS2GO does not offer programmability features, but all programming features can be explored via RAM settings (volatile configurations for evaluation purpose). This board may be used together with the TLx4971 Current Sensors Evaluation App delivered via IDC & product registration, please simply follow the product registration button.
The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM products. The flex board can be easily connected to audio testing setup.
The evaluation kits includes five IM sensors, mounted on flex board and one adapter board.
Infineon's XENSIV™ pessure sensor 2GO kit's is a budget-priced evaluation board equipped with a pressure sensor for pressur sensor measurement combined with an ARM® Cortex™-M0 CPU. The pressure sensor 2GO kit has a complete set of on-board devices, including an on-board debugger.
Build your own application and gadget with the pressure sensor 2GO kits. We offer five derivatives, KP215F1701 analog Manifold Air Pressure sensor, KP229E3518 analog turbo Manifold Air Pressure sensor, KP236 analog Barometric Air Pressure sensor, KP254 digital Barometric Air Pressure (SPI) sensor and KP275 digital Manifold Air Pressure (SENT) sensor.
For evaluation purposes of XENSIV™ industrial current sensors TLI4971 we rely on our proven evaluation concept of Shield2Go and 2GO Kits – therefore the TLI4971 evaluation environment is also offered in two configurations, TLI4971 MS2GO kit version and TLI4971 S2GO Shield version. Our XENSIV™ TLE4971 MS2GO kit for automotive current sensor is a current measurement evaluation tool capable to measure currents in one phase systems up to 25A. The TLE4971 MS2GO does not offer programmability features, but all programming features can be explored via RAM settings (volatile configurations for evaluation purpose). This board may be used together with the TLx4971 Current Sensors Evaluation App delivered via IDC & product registration, please simply follow the product registration button.
The flex evaluation kit allows simple and easy evaluation of XENSIV™ MEMS microphone IM products. The flex board can be easily connected to audio testing setup.
The evaluation kits includes five IM sensors, mounted on flex board and one adapter board.
Infineon's XENSIV™ pessure sensor 2GO kit's is a budget-priced evaluation board equipped with a pressure sensor for pressur sensor measurement combined with an ARM® Cortex™-M0 CPU. The pressure sensor 2GO kit has a complete set of on-board devices, including an on-board debugger.
Build your own application and gadget with the pressure sensor 2GO kits. We offer five derivatives, KP215F1701 analog Manifold Air Pressure sensor, KP229E3518 analog turbo Manifold Air Pressure sensor, KP236 analog Barometric Air Pressure sensor, KP254 digital Barometric Air Pressure (SPI) sensor and KP275 digital Manifold Air Pressure (SENT) sensor.