New Infineon SPOC™ Wire Guard 12V automotive eFuse supports software-defined vehicles
New Infineon SPOC™ Wire Guard 12V automotive eFuse supports software-defined vehicles
Technology news
Munich, Germany – 29 July 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has expanded its automotive power distribution portfolio with the SPOC™ Wire Guard BTS80009 SWPx 1ES, a highly integrated 12 V automotive eFuse with SPI interface. As the first member of a new smart power switch family, it combines a protected high-side switch with integrated I²t wire protection, software configurability, and advanced diagnosis. It is designed for new E/E architectures that support software-defined vehicle (SDV) concepts with over-the-air updates.
The SPOC Wire Guard BTS80009 SWPx 1ES automotive eFuse provides ultrafast failure isolation in µs as well as precise current sensing, avoiding overdimensioning of the wire diameter compared with traditional melting fuses. At the same time, it ensures high availability of the power supply with freedom of interference. For permanently powered loads, the product features a dedicated idle mode with very low power consumption of only a few µA while maintaining full protection. To mitigate a limited amount of microcontroller I/O ports, its 24-bit SPI interface is daisy-chain-capable.
To support platform reuse across vehicle variants, configuration, and protection parameters can be adjusted in software for each variant. In addition, SPOC Wire Guard devices provide real-time status, pre-warning indicators, and other diagnostics to improve vehicle availability and enable optimization throughout the vehicle’s lifecycle.
SPOC Wire Guard also addresses growing needs for features supporting Advanced Driver Assistance Systems (ADAS) and enables fail-operational capabilities for L2++ to L5. It is offered as a Safety Element out of Context (SEooC) for use in systems up to ASIL-D in accordance with ISO 26262, with an integrated non-volatile memory (NVM) to configure an application-specific safe state. It can autonomously react to supply-voltage drops caused by load faults to protect the supply. The single-channel architecture helps prevent fault propagation to other outputs.
The first family member, SPOC Wire Guard BTS80009 SWPx 1ES, is available in four variants with a scalable feature set (A, I, P, and F) and supports currents up to 34.5 A, making it suitable for replacing gate-driver ICs plus MOSFET and shunt solutions and delivering significant PCB savings.
Availability
The BTS80009 SWPx 1ES is now in production, with three further RDS (on) variants planned to follow by the end of 2026. Further information is available at www.infineon.com/spocwireguard.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The SPOC™ Wire Guard BTS80009 SWPx 1ES is designed for new E/E architectures that support software-defined vehicle (SDV) concepts with over-the-air updates.
JPEG
2126x1772 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : inftn202607-124