Infineon presents XENSIV™ TLE4971/TLI4971, the most accurate coreless magnetic current sensor on the market
Infineon presents XENSIV™ TLE4971/TLI4971, the most accurate coreless magnetic current sensor on the market
Technology news
Munich, Germany – 20 October 2025 – Accurate current measurement is key to efficient, safe, and reliable power electronics. To address this, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its XENSIV™ magnetic current sensor family with the new TLE4971/TLI4971 sensors, housed in a 300-mil package. These new products offer the highest accuracy in magnetic coreless current sensors on the market, with a total error of only 0.7 percent over temperature and lifetime. Combined with the characteristics of the 300-mil package, the high accuracy makes them ideal for current conversion in automotive and industrial applications.
The new XENSIV sensors are available in six different pre-programmed current ranges: 16 A, 20 A, 30 A, 35 A, 40 A, and 50 A. The 300-mil package completes Infineon’s 3.3 V current sensor portfolio. This established package (already in use for EiceDRIVER™) was specifically optimized to support internal low-resistance while offering both reinforced and basic isolation as well as a creepage distance and clearance of 8 mm for high-voltage applications.
The sensors integrate a current rail with a typical insertion resistance of 550 µΩ for minimizing power loss. The sensors support bi-directional measurement of AC and DC current via an analog interface. Additionally, the sensors offer two fast overcurrent detection outputs to protect the power circuit. With a robust design and advanced sensor technology, the TLE4971 is designed for automotive applications, including on-board chargers and high-voltage auxiliary drives. The TLI4971 is designed for industrial applications such as photovoltaic inverters, energy storage systems, and charging applications such as DC fast charging stations. Other key applications include industrial general-purpose drives and servo drives.
The high measurement accuracy of the devices is enabled by their proprietary temperature and stress compensation. Unlike magnetic core-based solutions, the sensors are free of hysteresis and saturation effects. The differential sensing principle eliminates the need for magnetic cores or shielding against stray fields. With their fast overcurrent detection (OCD), the sensors are also suitable for applications with wide bandgap solutions such as GaN or SiC. The integrated EEPROM allows adjustment of the sensor's overcurrent detection limits and deglitch filters for different applications.
Availability
The XENSIV TLE4971/TLI4971 current sensor family is available now. Further information is available at www.infineon.com/current-sensors.
In addition, a three-phase 50 A peak evaluation board with the corresponding documentation is available at https://www.infineon.com/evaluation-board/TLE4971-EVAL-50A
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
TLx4971_DSO-16_300mil_DSO-16-50_vA
TLE4971/TLI4971, the most accurate coreless magnetic current sensor on the market
JPEG
1500x1463 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202510-011