TLE4971 EVAL 50A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configuration3 times TLE4971-A050W2-S0001
-
FamilyCurrent sensors
-
Frequency max210 kHz
-
Go-wider-BoardYes
-
Halogen-freeYes
-
Input TypeAC
-
InterfacesCUR SENSOR PROGRAMER (SP004441438)
-
Output Current max50 A
-
QualificationAutomotive
-
Supply Voltage range3.1 V to 3.5 V
-
Target ApplicationElectrical drives, Photovoltaic inverter, General purpose inverters, Overload and over-current detection, Current monitoring, Chargers, Power supplies, On Board Chargers (OBC), Fast DC Chargers, Auxiliary HV Drives
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
TLE4971EVAL50ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | N/A | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Very high accuracy
- Two fast over current detection channels
- Three-phase board for 50 A peak current
- Connectable to Programmer Board
Benefits
- Pre-programmed 50 A evlauation board
- No need of external calibration
- Error < 0.5° over temperature
- For accurate control and metering
- Basic and reinforced insulation
- 8 mm clearance and creepage
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.