Infineon’s new MOTIX™ system-on-chip family for motor control enables compact and cost-efficient designs
Infineon’s new MOTIX™ system-on-chip family for motor control enables compact and cost-efficient designs
Technology news
Munich, Germany – 31 October 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its MOTIX™ 32-bit motor control SoC (System-on-chip) family with new solutions for both brushed (BDC) and brushless (BLDC) motor applications: TLE994x and TLE995x. The new products are tailored for small- to medium-sized automotive motors, ranging from functions such as battery cooling in electric vehicles to comfort features such as seat adjustment. The number of such motors continues to grow in modern, especially electric, vehicles and they are used in an increasing number of safety-critical applications. Therefore, car manufacturers require reliable, compact and cost-effective solutions that integrate multiple functions. Based on Infineon's extensive experience in motor control, the new SoCs combine advanced integration with functional safety and cybersecurity-relevant features.
The three-phase TLE995x (BLDC) is ideal for pumps and fans in thermal management systems, while the two-phase TLE994x (BDC) targets comfort functions such as electric seats and power windows. Both devices integrate advanced diagnostic and protection functions that support reliable motor operation.
By combining a gate driver, microcontroller, communication interface, and power supply in a single chip, Infineon’s SoCs offer exceptional functionality with minimal footprint. The new LIN-based devices feature an Arm® Cortex®-M23 core running up to 40 MHz, with integrated flash and RAM. Field-Oriented Control (FOC) capability ensures efficient and precise motor operation. Compared to the established TLE986x/7x family, the TLE994x/5x offers enhanced peripherals, flexible PWM generation via the CCU7, and automatic LIN message handling to reduce CPU load. All devices comply with ISO 26262 (ASIL B) for functional safety. Additionally, the integrated Arm® TrustZone® technology provides a foundation for improved system security.
With the TLE994x/5x series, Infineon introduces a new generation of the MOTIX MCU family based on the scalable TLE99xx platform. This unified approach enables hardware and software synergies across future products, simplifying design and improving development efficiency. To accelerate evaluation and design-in, Infineon also provides a comprehensive development ecosystem, including evaluation boards, configuration and simulation tools, and dedicated software packages. A 150 W water pump reference design and application optimized FOC motor control software further support rapid prototyping, robust performance, and faster time-to-market.
Availability
The MOTIX TLE994x/5x devices are in production. Further information is available at www.infineon.com/TLE994x and www.infineon.com/TLE995x.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The two-phased MOTIX™ TLE994x for brushed motor applications targets comfort functions such as electric seats and power windows.
JPEG
2834x1847 px
The three-phase MOTIX™TLE995x for brushless motor application is ideal for pumps and fans in thermal management systems.
JPEG
2834x1847 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202510-018