Overview
MOTIX™ MCU | motor control SoCs for brushed DC motor control based on Arm® Cortex® M are equipped with either a relay, half- or H-bridge driver, power supply and a LIN or CAN (FD) communication interface. They provide smallest system solutions for automotive brushed DC (BDC) motor control applications. Moreover, the TLE988x and TLE99xx families comprise variants that are ISO 26262-compliant (ASIL B) and have security relevant features.
Key Features
- Arm® Cortex®-M
- Up to 60 MHz frequency
- Up to 256 kB flash
- Relay, half- or H-bridge driver
- Integrated LIN or CAN (FD) transceiver
- Temperature range Tj up to 175°C
- PWM capability
- ASIL B variants (TLE988x & TLE99xx)
- Security features (TLE988x & TLE99xx)
- Adaptive MOSFET control(TLE985x&TLE988x)
- Premium design-in support
Applications
Compare families
Products
About
The MOTIX™ TLE984x motor control SoC is based on the Arm® Cortex®-M0 microcontroller and integrates the relay driver, power supply and LIN communication interface on a single die.
Produced on Infineon’s first-in-industry automotive qualified 130 nm smart power technology, MOTIX™ TLE984x is designed to fit to a wide range of LIN-slave motor control applications such as window lifts and sunroofs. The mixed-signal MCU offers an unmatched level of integration as well as system cost to performance optimization for the target application segments.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Scalability to support multiple designs
- Pin and software compatible product family
- With flash memory sizes ranging from 36 kB to 64 kB
- The MOTIX™ TLE985x motor control SoCs with integrated half-bridge driver feature a 32-bit Arm® Cortex®-M0 microcontroller, a voltage regulator and a communication interface. This single-phase solution utilizes either Pulse Width Modulation (PWM) or LIN for automotive brushed DC (BDC) motor control applications.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Adaptive MOSFET control
- On-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort
Typical applications
MOTIX™ TLE985x product family is specifically designed for smart brushed DC (BDC) motor control applications, such as HVAC blowers.
MOTIX™ TLE985x, TLE986x, TLE988x, TLE994x and TLE996x motor control SoC solutions based on Arm® Cortex®-M with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications.
The portfolio offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms:
- TLE985x: M0, LIN, 48-96 kByte, 40 MHz
- TLE986x: M3, LIN, 36-256 kByte, 20-40 MHz
- TLE988x: M3, CAN (FD), 128-256 kByte, 60 MHz, variants with ASIL B rated safety
- TLE994x: M23, LIN, 72kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
- TLE996x: M33, LIN, 132kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
Synergies for BLDC and BDC motor control
The following MOTIX™ MCU families for BDC motor control use the same MCU and peripherals as Infineon’s MOTIX™ motor control SoCs with integrated 3-phase bridge driver for brushless DC (BLDC) motor control:
- TLE986x – TLE987x
- TLE988x - TLE989x
- TLE994x – TLE995x
- TLE996x – TLE997x
MOTIX™ motor control SoCs with integrated H-bridge driver address a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
- Connect. Collaborate. Create. Join the MOTIX™ Community
From windshield wipers to power seats, sunroofs, and windows, brushed DC motors play a critical role in ensuring driver safety and comfort. But did you know that these seemingly simple components require advanced functional safety features to prevent accidents and protect passengers?
MOTIX™ motor control SOCs for BDC motors offer support for applications up to ASIL B.
TLE988x and TLE99xx families include product variants that are developed according to ISO 26262 providing ASIL B features, while TLE984x/5x/6x families offer QM devices. Nonetheless they can be and are already used in a variety of motor control applications that require functional safety (ISO 26262) up to ASIL-B.
Infineon offers the following design-in support:
- FIT data information (ISO 26262)
- Function/blocks vs. area breakdown
Please contact your local Infineon partner who can provide you with this information.
The MOTIX™ TLE984x motor control SoC is based on the Arm® Cortex®-M0 microcontroller and integrates the relay driver, power supply and LIN communication interface on a single die.
Produced on Infineon’s first-in-industry automotive qualified 130 nm smart power technology, MOTIX™ TLE984x is designed to fit to a wide range of LIN-slave motor control applications such as window lifts and sunroofs. The mixed-signal MCU offers an unmatched level of integration as well as system cost to performance optimization for the target application segments.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Scalability to support multiple designs
- Pin and software compatible product family
- With flash memory sizes ranging from 36 kB to 64 kB
- The MOTIX™ TLE985x motor control SoCs with integrated half-bridge driver feature a 32-bit Arm® Cortex®-M0 microcontroller, a voltage regulator and a communication interface. This single-phase solution utilizes either Pulse Width Modulation (PWM) or LIN for automotive brushed DC (BDC) motor control applications.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Adaptive MOSFET control
- On-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort
Typical applications
MOTIX™ TLE985x product family is specifically designed for smart brushed DC (BDC) motor control applications, such as HVAC blowers.
MOTIX™ TLE985x, TLE986x, TLE988x, TLE994x and TLE996x motor control SoC solutions based on Arm® Cortex®-M with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications.
The portfolio offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms:
- TLE985x: M0, LIN, 48-96 kByte, 40 MHz
- TLE986x: M3, LIN, 36-256 kByte, 20-40 MHz
- TLE988x: M3, CAN (FD), 128-256 kByte, 60 MHz, variants with ASIL B rated safety
- TLE994x: M23, LIN, 72kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
- TLE996x: M33, LIN, 132kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
Synergies for BLDC and BDC motor control
The following MOTIX™ MCU families for BDC motor control use the same MCU and peripherals as Infineon’s MOTIX™ motor control SoCs with integrated 3-phase bridge driver for brushless DC (BLDC) motor control:
- TLE986x – TLE987x
- TLE988x - TLE989x
- TLE994x – TLE995x
- TLE996x – TLE997x
MOTIX™ motor control SoCs with integrated H-bridge driver address a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
- Connect. Collaborate. Create. Join the MOTIX™ Community
From windshield wipers to power seats, sunroofs, and windows, brushed DC motors play a critical role in ensuring driver safety and comfort. But did you know that these seemingly simple components require advanced functional safety features to prevent accidents and protect passengers?
MOTIX™ motor control SOCs for BDC motors offer support for applications up to ASIL B.
TLE988x and TLE99xx families include product variants that are developed according to ISO 26262 providing ASIL B features, while TLE984x/5x/6x families offer QM devices. Nonetheless they can be and are already used in a variety of motor control applications that require functional safety (ISO 26262) up to ASIL-B.
Infineon offers the following design-in support:
- FIT data information (ISO 26262)
- Function/blocks vs. area breakdown
Please contact your local Infineon partner who can provide you with this information.
Share in WeChat
Scan the QR code with your WeChat App to share this page.