CYW43022
Active and preferred
RoHS Compliant
Lead-free

CYW43022

Wi-Fi 5 1x1 dual-band and Bluetooth® 5.4 low-power combo IC
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Antenna Configuration
    1x1
  • Bluetooth Interface
    UART/PCM
  • Bluetooth Specification
    Bluetooth 5.4
  • Core
    Cortex M4
  • Dimensions
    3.76 x 4.43 mm, 3.76 x 4.43 mm
  • Family
    AIROC™ Wi-Fi + Bluetooth® Combos
  • GPIOs
    16, 7
  • Launch Date
    2024
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Memory
    N/A
  • Operating system support
    Linux, Android, RTOS
  • Operating Temperature range
    -20 °C to 70 °C
  • Operating Voltage range
    3.2 V to 4.6 V
  • Package
    WLBGA-106, WLCSP-251
  • Partner Module
    Y
  • Pitch
    0.2 mm, 0.35 mm
  • Planned to be available until at least
    01-01-2039
  • Product Description
    Ultra-low power Wi-Fi 5
  • ROM
    1152 KB
  • Software Support
    ModusToolbox™
  • SRAM
    388 KByte
  • Wi-Fi Band
    2.4GHz, 5GHz
  • Wi-Fi Bandwidth
    80 MHz
  • WI-FI Interface
    SDIO/SPI
  • Wi-Fi Specification
    Wi-Fi 5 (802.11ac)

OPN
CYW43022CUBT CYW43022CWBT
Product Status active and preferred active and preferred
Infineon Package SG-XFWLB-251
Package Name WLBGA-106 (002-19474) WLCSP-251 (002-19495)
Packing Size 5000 5000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Est. Longevity Date - 2039
Launch Date - 10/2023
Country of Assembly (CoA)
TW
TW
Country of Diffusion (CoD)
TW
TW
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name WLBGA-106 (002-19474)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date -
Launch Date -
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock

Product Status
Active
Infineon Package SG-XFWLB-251
Package Name WLCSP-251 (002-19495)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 10/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Benefits

  • EU CRA Compliance targeted

Applications

Diagrams

CYW43022-images_02_20_23_png
CYW43022-images_02_20_23_png
CYW43022-images_02_20_23_png
Documents

Design resources

Developer community