CYW20820
Active and preferred
RoHS Compliant
Lead-free

CYW20820

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    -94 dBm
  • Bluetooth LE RX SENSITIVITY
    -94.5 dBm
  • Bluetooth LE TX POWER
    11.5 dBm
  • Bluetooth LE
    Yes
  • Bluetooth Specification
    5.4
  • CPU Frequency
    96 MHz
  • CPU
    Arm® Cortex®- M4
  • Family
    AIROC™ Bluetooth LE & Bluetooth
  • Flash
    256 KByte
  • GPIOs
    22
  • Launch Date
    31-03-2018
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating Temperature range
    -30 °C to 85 °C
  • Operating Voltage range
    2.375 V to 2.625 V
  • Partner Module
    N
  • Planned to be available until at least
    31-03-2033
  • RAM
    176 KByte
  • ROM
    1024 kByte
  • Software Support
    ModusToolbox™

OPN
CYW20820A1KFBGT CYW20820A1KFBG
Product Status active and preferred active and preferred
Infineon Package
Package Name FBGA-62 (002-20916) FBGA-62 (002-20916)
Packing Size 5000 4900
Packing Type TAPE & REEL TRAY
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Est. Longevity Date 2033 2033
Launch Date 03/2022 03/2022
Country of Assembly (CoA)
TH
TH
Country of Diffusion (CoD)
TW
TW
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-62 (002-20916)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock

Product Status
Active
Infineon Package
Package Name FBGA-62 (002-20916)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The AIROC™ CYW20820 Bluetooth® & Bluetooth® LE SoC is a Bluetooth® 5.4 Core compliant device for IoT applications. Manufactured using the industry's advanced 40 nm CMOS low-power process, the CYW20820 is a highly integrated device which delivers up to 11.5 dBm transmit output power in LE and BR modes and up to 2.5 dBm in EDR mode, reducing the device footprint and the costs associated with implementing Bluetooth® solutions.

Features

  • Onboard crystal oscillator
  • Passive components
  • Flash memory

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost
  • EU CRA Compliance targeted

Diagrams

CYW20820 Block Diagram
CYW20820 Block Diagram
CYW20820 Block Diagram
Documents

Design resources

Developer community