- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- AURIX™ RC1 MCUs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash memory
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
AURIX™ TC2x - 32-bit TriCore™
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
AURIX™ TC3x - 32-bit TriCore™
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- AURIX™ TC4x - 32-bit TriCore™
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Power stacks
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- PC accessories
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator ICs
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator ICs
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- REEV engine & HV starter‑generator control
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Nov 02, 2026
Business & Financial Press
Oct 27, 2026
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 02, 2026
Business & Financial Press
Oct 27, 2026
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Overview
Explore Infineon's automotive-qualified OptiMOS™ and CoolMOS™ power MOSFETs, available in a variety of packages for automotive applications. Infineon's OptiMOS™ 7 trench technology enables high power efficiency, reduced switching losses, and increased SOA for high-current applications, in combination with lead-less and top-side-cooled packages.
Key Features
- High reliability
- Low RDS(on)
- Robust thermal performance
- Gate robustness
- Fast switching speeds
- AEC-Q101 qualified
Applications
Products
About
Infineon automotive power MOSFETs are qualified beyond AEC-Q101 and PPAP-capable power switching devices spanning 30 V to 800 V, designed for 12 V, 48 V, and high-voltage automotive board net applications.
The portfolio covers two technology groups:
- OptiMOS™ (silicon, planar & trench technology, 30V to 200V)
- CoolMOS™ (silicon superjunction, 600 V to 800 V)
and are available in N-channel, P-channel, and dual-channel configurations.
OptiMOS™ generations 5, 6, and 7 address low- and mid-voltage board nets in lead-less (S3O8, SSO8, sTOLL and TOLL), leaded (DPAK, D2PAK, TO220, I2PAK), and top-side-cooled (SSO10T, TOLT) packages. CoolMOS™ CPA, CFDA, CFD7A, and C3A cover 600 V to 800 V high-voltage automotive systems.
All products are supported by Infineon's longevity program for long-term supply assurance.
- Beyond AEC-Q101 qualification and PPAP capability: All Infineon automotive MOSFETs are qualified beyond AEC-Q101 and are PPAP-capable, reducing qualification effort and design-in risk for Tier-1 automotive suppliers across all voltage classes.
- Low RDS(on) across voltage classes OptiMOS™ 7 achieved -25% in RDS(on) reduction in 40 V versus the prior technology and -40% in RDS(on) reduction in the 80 V / 100 V technology. OptiMOS™ 6 achieves 2.5 mΩ at 150 V. This reduces conduction loss in high-current switching paths.
- 100% avalanche tested for ruggedness: OptiMOS™ 7 devices are 100% avalanche tested, providing verified ruggedness for automotive load conditions including inductive switching and load dump events.
- Single-supplier coverage from 12 V to high-voltage automotive systems: OptiMOS™ and CoolMOS™ families cover 12 V body control through to 800 V high-voltage automotive systems, enabling a single-supplier strategy across the full automotive voltage range.
Breakdown voltage (VDS(max)): VDS(max) must exceed the peak bus voltage including transients. The portfolio covers 30 V for 12 V board net applications up to 800 V for high-voltage powertrain designs.
On-state resistance (RDS(on)): RDS(on) determines conduction loss during the on-state. Lower values reduce heat generation in high-current paths. The OptiMOS™ portfolio spans 0.39 mΩ to 430 mΩ, and the CoolMOS™ portfolio spans 10 mΩ to 2.7 Ω (2,700 mΩ).
Continuous drain current (ID at 25°C): ID defines the maximum continuous current at 25°C. The portfolio covers 5 A to 510 A, from body control actuators to powertrain switches.
Gate charge (QG, QGD, QGS): Gate charge parameters are the primary inputs for switching loss calculations. Lower QG reduces gate driver power consumption at high switching frequencies.
Reverse recovery charge (Qrr): Qrr determines commutation ruggedness in bridge topologies. OptiMOS™ 5 and 6 deliver reduced Qrr versus prior generations, with the lowest Qrr in SuperSO8 at 26 nC at 150 V.
- Operating temperature range
OptiMOS™ automotive devices are rated from -55°C up to 175°C maximum junction temperature. All families cover the full automotive ambient range, including underhood environments.
- AEC-Q101 qualification
All products are qualified beyond AEC-Q101 and are PPAP-capable, exceeding the standard's requirements for automotive reliability and lifetime performance.
- RoHS and environmental compliance
All OptiMOS™ 7 products are Pb-free, RoHS-compliant, and halogen-free per IEC 61249-2-21.
12 V board net: Body control, motor drives, and battery management
For 12 V board net load switching, motor drives, and battery management, the 30 V to 60 V OptiMOS™ 5, 6, and 7 series in S3O8, SSO8 packages is recommended for low RDS(on) and compact footprint.
48 V mild hybrid DC-DC conversion and motor drive
For 48 V DC-DC converters and belt-integrated starter-generator drives, the 80 V to 120 V OptiMOS™ 5 and 6 series in TOLL, TOLG, and TOLT packages delivers the current capability and switching performance required for bidirectional power conversion.
High-voltage automotive applications
For high-voltage automotive applications including on-board chargers and HV DC-DC converters, the 600 V to 800 V CoolMOS™ CPA, CFDA, CFD7A, and C3A series addresses automotive SMPS topologies.
- Step 1: Determine the bus voltage class
Select VDS(max) to exceed the maximum bus voltage including transients: 30 V to 60 V for 12 V systems, 80 V to 120 V for 48 V systems, 600 V to 800 V for high-voltage automotive applications.
- Step 2: Select the technology generation
Use OptiMOS™ 7 for 55 V to 100 V nodes requiring the lowest RDS(on) x A footprint. Use OptiMOS™ 6 for 150 V to 200 V nodes. Use OptiMOS™ 5 for 60 V to 150 V where Qrr reduction is a priority.
- Step 3: Determine the maximum allowable RDS(on)
Calculate from the power dissipation budget and package thermal resistance. RDS(on) is specified at VGS = 10 V standard or 4.5 V for logic-level gate drive.
- Step 4: Evaluate gate charge against switching frequency.
Minimize QG for high-frequency DC-DC converters. For low-frequency load switches, prioritize lower RDS(on) over QG.
- Step 5: Select the package based on thermal constraints
Use lead-less packages (S3O8, SSO8, sTOLL) for smallest footprint, TOLT or SSO10T for top-side cooling, and leaded packages (DPAK, D2PAK, TO220) for clip-mounted solutions.
Use the Automotive MOSFET parametric selection tool to filter by voltage, RDS(on), current, and package.
- OptiMOS™ and CoolMOS™ process technology
Infineon's OptiMOS™ and CoolMOS™ automotive MOSFET families share a common automotive qualification framework, providing a single-supplier platform from 12 V body control to 800 V high-voltage automotive systems without requiring a technology or supplier change between voltage classes.
- AEC-Q101 qualification
All products carry an AEC-Q101 qualification from -55°C to 175°C, documented in individual datasheets.
- Quality and reliability beyond AEC-Q101
Automotive applications demand power MOSFETs that deliver reliable performance over long product lifetimes and under challenging operating conditions. Infineon Automotive MOSFETs are developed with quality as a core design principle, from requirement definition and technology development to qualification, production control, and continuous improvement.
Infineon goes beyond standard automotive qualification requirements with extended stress testing, enhanced screening, strict qualification criteria, and continuous reliability monitoring. This quality approach supports lower failure rates, robust product ramp-up, and reliable performance across automotive applications.
For customers, this means more confidence during design-in and production: proven automotive qualification, robust package technologies, access to Product Qualification Reports, and FIT reports that support reliability assessment at product level. For further information click here.
- Automotive MOSFET longevity program
Infineon's longevity program provides long-term product availability commitments, reducing redesign risk for multi-year automotive production programs.
Infineon provides a comprehensive set of design-in resources for automotive MOSFETs. Simulation models for SPICE and online simulation tools (Infineon Designer, InfineonSpice Desktop Circuit Simulator) support circuit-level development, investigation, and verification across key automotive topologies. Infineon provides MOSFET design files supporting the PCB layout for several environments. Reference designs cover as inverter, DC motor control, DCDC converter and power distribution.
A library of training videos, application notes and other documentation covers topics to MOSFET’s data sheet interpretation, key and application-specific design considerations, guidance on MOSFET assembly, thermal performance and heat management, SPICE model usage, and MOSFET selection aids. All training materials are available through the Infineon Academy learning platform, with more than 600 courses accessible free of charge.
Infineon automotive power MOSFETs are qualified beyond AEC-Q101 and PPAP-capable power switching devices spanning 30 V to 800 V, designed for 12 V, 48 V, and high-voltage automotive board net applications.
The portfolio covers two technology groups:
- OptiMOS™ (silicon, planar & trench technology, 30V to 200V)
- CoolMOS™ (silicon superjunction, 600 V to 800 V)
and are available in N-channel, P-channel, and dual-channel configurations.
OptiMOS™ generations 5, 6, and 7 address low- and mid-voltage board nets in lead-less (S3O8, SSO8, sTOLL and TOLL), leaded (DPAK, D2PAK, TO220, I2PAK), and top-side-cooled (SSO10T, TOLT) packages. CoolMOS™ CPA, CFDA, CFD7A, and C3A cover 600 V to 800 V high-voltage automotive systems.
All products are supported by Infineon's longevity program for long-term supply assurance.
- Beyond AEC-Q101 qualification and PPAP capability: All Infineon automotive MOSFETs are qualified beyond AEC-Q101 and are PPAP-capable, reducing qualification effort and design-in risk for Tier-1 automotive suppliers across all voltage classes.
- Low RDS(on) across voltage classes OptiMOS™ 7 achieved -25% in RDS(on) reduction in 40 V versus the prior technology and -40% in RDS(on) reduction in the 80 V / 100 V technology. OptiMOS™ 6 achieves 2.5 mΩ at 150 V. This reduces conduction loss in high-current switching paths.
- 100% avalanche tested for ruggedness: OptiMOS™ 7 devices are 100% avalanche tested, providing verified ruggedness for automotive load conditions including inductive switching and load dump events.
- Single-supplier coverage from 12 V to high-voltage automotive systems: OptiMOS™ and CoolMOS™ families cover 12 V body control through to 800 V high-voltage automotive systems, enabling a single-supplier strategy across the full automotive voltage range.
Breakdown voltage (VDS(max)): VDS(max) must exceed the peak bus voltage including transients. The portfolio covers 30 V for 12 V board net applications up to 800 V for high-voltage powertrain designs.
On-state resistance (RDS(on)): RDS(on) determines conduction loss during the on-state. Lower values reduce heat generation in high-current paths. The OptiMOS™ portfolio spans 0.39 mΩ to 430 mΩ, and the CoolMOS™ portfolio spans 10 mΩ to 2.7 Ω (2,700 mΩ).
Continuous drain current (ID at 25°C): ID defines the maximum continuous current at 25°C. The portfolio covers 5 A to 510 A, from body control actuators to powertrain switches.
Gate charge (QG, QGD, QGS): Gate charge parameters are the primary inputs for switching loss calculations. Lower QG reduces gate driver power consumption at high switching frequencies.
Reverse recovery charge (Qrr): Qrr determines commutation ruggedness in bridge topologies. OptiMOS™ 5 and 6 deliver reduced Qrr versus prior generations, with the lowest Qrr in SuperSO8 at 26 nC at 150 V.
- Operating temperature range
OptiMOS™ automotive devices are rated from -55°C up to 175°C maximum junction temperature. All families cover the full automotive ambient range, including underhood environments.
- AEC-Q101 qualification
All products are qualified beyond AEC-Q101 and are PPAP-capable, exceeding the standard's requirements for automotive reliability and lifetime performance.
- RoHS and environmental compliance
All OptiMOS™ 7 products are Pb-free, RoHS-compliant, and halogen-free per IEC 61249-2-21.
12 V board net: Body control, motor drives, and battery management
For 12 V board net load switching, motor drives, and battery management, the 30 V to 60 V OptiMOS™ 5, 6, and 7 series in S3O8, SSO8 packages is recommended for low RDS(on) and compact footprint.
48 V mild hybrid DC-DC conversion and motor drive
For 48 V DC-DC converters and belt-integrated starter-generator drives, the 80 V to 120 V OptiMOS™ 5 and 6 series in TOLL, TOLG, and TOLT packages delivers the current capability and switching performance required for bidirectional power conversion.
High-voltage automotive applications
For high-voltage automotive applications including on-board chargers and HV DC-DC converters, the 600 V to 800 V CoolMOS™ CPA, CFDA, CFD7A, and C3A series addresses automotive SMPS topologies.
- Step 1: Determine the bus voltage class
Select VDS(max) to exceed the maximum bus voltage including transients: 30 V to 60 V for 12 V systems, 80 V to 120 V for 48 V systems, 600 V to 800 V for high-voltage automotive applications.
- Step 2: Select the technology generation
Use OptiMOS™ 7 for 55 V to 100 V nodes requiring the lowest RDS(on) x A footprint. Use OptiMOS™ 6 for 150 V to 200 V nodes. Use OptiMOS™ 5 for 60 V to 150 V where Qrr reduction is a priority.
- Step 3: Determine the maximum allowable RDS(on)
Calculate from the power dissipation budget and package thermal resistance. RDS(on) is specified at VGS = 10 V standard or 4.5 V for logic-level gate drive.
- Step 4: Evaluate gate charge against switching frequency.
Minimize QG for high-frequency DC-DC converters. For low-frequency load switches, prioritize lower RDS(on) over QG.
- Step 5: Select the package based on thermal constraints
Use lead-less packages (S3O8, SSO8, sTOLL) for smallest footprint, TOLT or SSO10T for top-side cooling, and leaded packages (DPAK, D2PAK, TO220) for clip-mounted solutions.
Use the Automotive MOSFET parametric selection tool to filter by voltage, RDS(on), current, and package.
- OptiMOS™ and CoolMOS™ process technology
Infineon's OptiMOS™ and CoolMOS™ automotive MOSFET families share a common automotive qualification framework, providing a single-supplier platform from 12 V body control to 800 V high-voltage automotive systems without requiring a technology or supplier change between voltage classes.
- AEC-Q101 qualification
All products carry an AEC-Q101 qualification from -55°C to 175°C, documented in individual datasheets.
- Quality and reliability beyond AEC-Q101
Automotive applications demand power MOSFETs that deliver reliable performance over long product lifetimes and under challenging operating conditions. Infineon Automotive MOSFETs are developed with quality as a core design principle, from requirement definition and technology development to qualification, production control, and continuous improvement.
Infineon goes beyond standard automotive qualification requirements with extended stress testing, enhanced screening, strict qualification criteria, and continuous reliability monitoring. This quality approach supports lower failure rates, robust product ramp-up, and reliable performance across automotive applications.
For customers, this means more confidence during design-in and production: proven automotive qualification, robust package technologies, access to Product Qualification Reports, and FIT reports that support reliability assessment at product level. For further information click here.
- Automotive MOSFET longevity program
Infineon's longevity program provides long-term product availability commitments, reducing redesign risk for multi-year automotive production programs.
Infineon provides a comprehensive set of design-in resources for automotive MOSFETs. Simulation models for SPICE and online simulation tools (Infineon Designer, InfineonSpice Desktop Circuit Simulator) support circuit-level development, investigation, and verification across key automotive topologies. Infineon provides MOSFET design files supporting the PCB layout for several environments. Reference designs cover as inverter, DC motor control, DCDC converter and power distribution.
A library of training videos, application notes and other documentation covers topics to MOSFET’s data sheet interpretation, key and application-specific design considerations, guidance on MOSFET assembly, thermal performance and heat management, SPICE model usage, and MOSFET selection aids. All training materials are available through the Infineon Academy learning platform, with more than 600 courses accessible free of charge.
Share in WeChat
Scan the QR code with your WeChat App to share this page.