sTOLL – new 7x8 mm² power MOS package
Perfect choice for future automotive applications up to 280 A
The success story of sTOLL 7x8 leadless packages continues with the latest OptiMOS-7™ 40 V technology as the leading-edge package for tomorrow's high power applications like EPS, braking, power- distribution, disconnect-switches and high-power BLDC drives.
sTOLL 7x8 offers high current capability of 280 A, more than the old leaded D²PAK (180 A), at an optimized footprint of 56 mm² which is even smaller than the old leaded DPAK (65 mm²).
sTOLL 7x8 in combination with the leading-edge OptiMOS-7™ 40 V power MOS technology combines for best in class power density and power efficiency at Infineon’s high-quality standard for robust automotive packages.
Consequently, the innovative sTOLL 7x8 package family supersedes the traditional leaded SMD packages like D²PAK (TO263) and DPAK (TO252) providing higher current capability in smaller form factor of 7x8 mm² at optimized thermal performance.
Further sTOLL 7x8 as leadless package minimizes stray inductances, package resistance and improves switching behavior over leaded packages significantly – the perfect match for robust & easy system designs.
sTOLL 7x8 is listed under JEDEC standard name MO-319 and IEC name HSOF-5 as open standard package.
For more information, please check our product presentation!
- 7x8 mm² small footprint
- 280 A high current capability
- Available in leading-edge OptiMOS-7™ 40 V technology
- RDS(on) range: 0.39 mΩ – 1.4 mΩ
- Advanced leadless package with Cu-Clip for the lowest package resistance and minimized stray inductance
- High avalanche capability and SOA ruggedness
- AOI capable package for Automated Optical Inspection
- JEDEC registered
- PPAP Capable Device
- Highest power and current density
- High thermal capacity lead-frame package
- Reduced conduction losses
- Optimized switching behavior
- Reduced form factor compared to traditional leaded packages
- Industry standard package (JEDEC MO-319A)
- Automotive robust package and quality by Infineon
- 12 V EPS
- 12 V braking
- 12 V high power BLDC
- Power distribution
- Zonal-architecture designs
- Battery disconnect switch
- Relay box
- DC-DC
- Body Length: 6.7 mm
- Body Width: 7 mm
- Min. Terminal Pitch: 1.3 mm
Click here for a detailed information on the sToll Package PG-HSOF-5-1.